IESNA:LM-63-2002
[TEST]P1347957
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R259835DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]628
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
27 41.6 67.4 105.5 291.2 723.6 1358.2 2050.8 2543.5 2687.7
2779.1 2871.1 2939 2987.7 3034 3067.4 3103.1 3124.8 3138.8 3127.1
3101.9 3040.4 2963.1 2861.1 2753.9 2596.3 2432.8 2264 1999.2 1325.4
683.2 271.3 73.2 31.1 6.4 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 42.2 67.4 104.9 287.1 700.2 1309.6 2003.9 2493.7 2637.9
2749.8 2827.1 2902.1 2953.7 2997 3029.9 3059.7 3083.8 3090.2 3076.1
3041.6 2989.4 2912.1 2810.7 2687.1 2551.1 2391.2 2194.9 1946.5 1276.2
652.1 266 73.8 31.6 7 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 40.4 64.5 103.7 281.8 644.5 1222.8 1883.8 2381.2 2518.9
2622 2707.6 2763.3 2809 2847 2873.4 2891.6 2910.3 2908.6 2889.8
2857 2797.8 2717 2625.6 2510.1 2354.9 2199.6 2005.6 1744.3 1064.1
529.7 240.2 69.1 30.5 7.6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 41.6 63.9 100.8 250.2 581.2 1096.3 1691.6 2177.3 2322
2431 2506 2564 2603.3 2626.1 2639.6 2647.2 2655.4 2646.7 2622
2579.3 2521.9 2445.1 2337.9 2223.6 2049.6 1874.4 1650 1380.5 748.8
392 207.4 63.9 28.7 8.2 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 40.4 62.7 94.9 214.5 500.4 931 1448.4 1914.2 2045.5
2149.2 2228.3 2283.4 2320.3 2339.6 2340.8 2333.8 2319.1 2299.8 2268.7
2213.1 2140.4 2043.1 1914.2 1741.4 1554.5 1345.9 1127.3 932.8 495.7
281.2 160 58 25.8 9.4 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
27 39.8 60.4 89.1 182.8 415.4 745.3 1163.1 1534 1664
1768.3 1845.7 1893.1 1918.9 1927.1 1917.2 1893.7 1854.5 1812.3 1757.2
1686.3 1590.2 1466 1316.6 1146.7 983.8 822.6 689.1 558.4 326.4
200.4 118.9 54.5 19.3 8.2 1.8 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0
27 39.3 58 83.2 155.3 332.2 587.1 883 1162.5 1252.1
1328.9 1385.7 1419.1 1429.7 1419.7 1392.8 1354.1 1297.8 1230.5 1161.3
1089.8 996.7 883.6 767 642.2 551.4 461.7 388.5 331.1 218.6
140.6 76.8 32.2 12.9 5.3 1.2 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0 0
27 36.3 49.8 65 83.8 136.5 221.5 293.6 345.1 353.9
358 355.1 347.5 335.7 322.8 305.3 286.5 264.3 245.5 222.1
202.7 184 164.6 147.7 128.3 110.7 93.7 78.5 59.8 23.4
14.6 6.4 1.8 0.6 0 0 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
27 31.6 35.7 39.3 42.2 43.4 42.2 39.3 36.9 35.2
34 32.8 31.1 29.3 27.5 25.8 24.6 21.7 18.7 15.2
11.1 7.6 6.4 5.3 4.1 2.9 2.3 1.2 1.2 0
0 0 0 0.6 0.6 0.6 1.2 1.2 1.2 1.8
1.8 1.8 1.8 1.2 1.2 1.2 1.2 1.2 0
27 27 25.2 23.4 20.5 17 14.1 11.7 8.8 7.6
7 5.9 5.3 4.7 4.1 3.5 2.9 1.8 1.8 1.2
1.2 0.6 0.6 0.6 0.6 0.6 0 0 0 0.6
0.6 0.6 1.2 1.2 1.2 1.2 1.8 1.8 2.3 2.3
2.3 2.3 1.8 1.8 1.8 1.8 1.8 1.8 0
27 22.3 17.6 13.5 10 7 5.3 3.5 1.8 1.2
1.2 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 0.6 0.6 1.2 1.2 1.8 1.8 2.3 2.3 2.3
2.3 1.8 1.8 1.8 1.2 1.2 1.2 1.2 0
27 18.7 12.9 8.8 5.9 4.1 2.3 1.2 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 1.2 1.2 1.8 1.8 2.3 2.3 2.3 2.9 2.9
2.3 2.3 1.8 1.8 1.2 1.2 0.6 0.6 0
27 17 11.1 7 4.7 2.3 1.8 0.6 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.6 0.6 0.6
1.2 1.8 2.3 2.3 2.9 2.9 2.9 3.5 3.5 3.5
2.9 2.9 2.3 1.8 1.8 1.2 0.6 0.6 0
27 16.4 10 6.4 4.1 2.3 1.8 0.6 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.6 0.6 0.6 1.2
1.8 2.3 2.3 2.9 2.9 3.5 2.9 3.5 3.5 3.5
3.5 2.9 2.3 2.3 1.8 1.2 0.6 0.6 0
